Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

LTQ125

Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector, FMC, Straight, Non-insulated, Malleable iron, 1-1/4"

Specifiche generali

Product Name
Eaton Crouse-Hinds series LiQuik LTQ liquidtight connector
Catalog Number
LTQ125
UPC
662277000154
Product Length/Depth
2.25 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.56 lb
Certifications
UL467
cUL standard C22.2 No. 18F
UL514B

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Malleable iron
Insulator
Non-insulated
Trade size
1-1/4"

Esporta le caratteristiche del prodotto

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.