Reimposta
Reimposta
Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 2, Two Pole, 15 A, 25kA/480V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG2X2T100)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG22F0015TFFJ
|
| UPC |
786679320013
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
69.9 mm
|
| Product Weight |
1.51953444 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
UL 489 CSA IEC 60947-2 |
| Amperage Rating |
15 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T298
|
| Circuit breaker type |
PD2 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Line and Load
|
| Frame |
2
|
| Class |
Class A
|
| Interrupt rating |
25 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
10 kAIC Icu @250 Vdc
14 kAIC @600V (UL/CSA) 18 kAIC Icu/ 15/13 kAIC Ics/ 37.8 kAIC Icm @525V South Africa (IEC) 35 kAIC @240V (UL) 35 kAIC Icu/ 35 kAIC Ics/ 73.5 kAIC Icm @240V (IEC) 20 kAIC Icu/ 20 kAIC Ics/ 42 kAIC Icm @480V Brazil (IEC) 25 kAIC Icu/ 25 kAIC Ics/ 52.5 kAIC Icm @380-415V (IEC) 10 kAIC Icu @125 Vdc 25 kAIC @480V (UL) 25 kAIC Icu/ 20 kAIC Ics/ 52.5 kAIC Icm @440V (IEC) |
| Number of poles |
Two-pole
|