Eaton PSC compact power supply, Finger Safe/Plastic, 24VDC, 50W CPS
| Product Name |
Eaton PSC compact power supply
|
| Catalog Number |
PSC50E24RP
|
| UPC |
786676040280
|
| Product Length/Depth |
4.25 in
|
| Product Height |
1.5 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.44 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 508
CSA C22.2. UL 60950-1 UL 62368-1 CE |
| Power consumption |
50 W maximum
|
| Phase |
Single-phase
|
| Voltage rating |
24 Vdc
|
| Mounting Method |
DIN rail
|
| Output voltage |
24 V
|
| Terminals |
IP20 finger safe
|
| Input voltage |
100-240 Vac
|
| Series |
PSC
|