Eaton B-Line series unequal flange and network bay racks, Double sided, Steel, Telco gray powder coat, 77 mounting spaces, Top angle style, Seismic Zone 4, network bay closed duct rack, 14 gauge, ASTM 569
| Product Name |
Eaton B-Line series unequal flange and network bay racks
|
| Catalog Number |
SB5868140UTG
|
| UPC |
799038289753
|
| Product Length/Depth |
140 in
|
| Product Height |
140 in
|
| Product Width |
23 in
|
| Product Weight |
158.89 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
|
| Material |
Steel
|
| Special features |
77 mounting spaces
|
| Surface finish |
Telco gray powder coat
|
| Type |
Seismic Zone 4, network bay closed duct rack
|
| Cover/door type |
Double sided
|
| Style |
Top angle
|
| Material details |
14 gauge, ASTM 569
|