| Product Name |
Eaton Siren covers
|
| Catalog Number |
SDR-CV-OR-PLUS
|
| EAN |
5060096860853
|
| Product Length/Depth |
290 mm
|
| Product Height |
275 mm
|
| Product Width |
60 mm
|
| Product Weight |
0.56 kg
|
| Certifications |
CE
|
| Built-in transformer |
No
|
| Compliance |
Not applicable
|
| Connection |
Not applicable
|
| Cut-off period |
Not applicable
|
| EN 50131 Security Grade |
Not applicable
|
| Enclosure/lens color |
Orange
|
| Enclosure material |
ABS (cover) Polycarbonate (lens)
|
| Environmental class |
Not applicable
|
| Low-volume mode |
No
|
| Mounting Method |
Surface mount
|
| Radio frequency |
Not applicable
|
| Remote self test function |
No
|
| Replacement battery code |
Not applicable
|
| Sounder output |
0 dB
|
| Sounder type |
External
|
| Type of current |
Not applicable
|
| Type Of Tone |
Not applicable
|
| Housing material |
Plastic
|
| Mounting Method (ETIM) |
Surface mount
|