La foto è a scopo illustrativo
Download
Eaton SafeLite 20m, set of 4x Adh Pictogram Left/Right/Down/Up, ISO
| Product Name |
Eaton SafeLite SC Pictogram
|
| Catalog Number |
SL24A
|
| EAN |
3660191603908
|
| Product Length/Depth |
208 mm
|
| Product Height |
0.4 mm
|
| Product Width |
104 mm
|
| Product Weight |
0.026 kg
|
| Compliances |
CE marking
|
| Viewing distance |
20 m
|
| Model |
Sticker
|
| Meaning pictogram |
Exit
|
| Material thickness |
0.4 mm
|
| Double-sided |
False
|
| Direction |
Other
|
| Direction of the arrow |
Left / Down / Up / Right - ISO 7010
|