Scarica il documento () sui 20
We make what matters work.*

SR2UCAGE

SmartRack Hinged Standoff Security Cage for Rack Equipment, 2U, Front

General specifications

Product Name
Eaton Tripp Lite series SmartRack security cage
Catalog Number
SR2UCAGE
UPC
037332262837
Product Length/Depth
1.4 in
Product Height
18.88 in
Product Width
3.44 in
Product Weight
1.51 lb
Compliances
RoHS

Caratteristiche prodotto

Features
Flex Center
Package contents
  • 2U Cage
  • Latch bracket
  • M6 security screws
  • Lock washers
  • Cage nuts
  • Security bit
  • Keys
  • Owner's manual
Accessory Type
Security Accessories
Product Highlights
Hinged to allow quick and effortless access to protected equipment
Locks securely with included keys to prevent unauthorized access to components
Heavy-duty steel construction designed to hold up in busy IT environments
Perforated design allows airflow to equipment and visual monitoring of equipment
Easy to install over existing rack equipment with included mounting hardware

Esporta le caratteristiche del prodotto