Scarica il documento () sui 20
We make what matters work.*

UTSX01419PY

Square flange receptacle, without backshell, for 19 male contacts, IP68/69K, keying Y; UTSX01419PY

Specifiche generali

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX01419PY
Product Length/Depth
39.7 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
9 g

Caratteristiche prodotto

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
Y
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
19
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
19
Number of cavity #20
19
Salt spray
500 hour

Esporta le caratteristiche del prodotto