45 kVA TENV Xfmr 3 PH 480-208Y/120 115C Rise, Aluminum, NEMA 4
| Product Name |
Eaton General purpose ventilated transformer
|
| Catalog Number |
V48M28F45N4
|
| UPC |
786680248054
|
| Product Length/Depth |
1.1 in
|
| Product Height |
1.1 in
|
| Product Width |
1.1 in
|
| Product Weight |
1.1 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
|
| Special features |
NEMA 4
|
| Coil material |
Aluminum
|
| Efficiency |
Exempt
|
| Frequency rating |
60 Hz
|
| Kva Rating |
45 kVA
|
| Mounting |
Floor
|
| Phase |
Three-phase
|
| Primary voltage |
480 V
|
| Secondary Voltage |
208Y/120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
115 °C rise
|
| Enclosure |
NEMA 4
|
| Insulation |
493 °C
|
| Weathershield |
Not required
|
| Wiring connection |
3XA
|