Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover, Feraloy iron alloy, X shape, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover
|
| Catalog Number |
X37 CG
|
| UPC |
782274141220
|
| Product Length/Depth |
7.25 in
|
| Product Height |
4 in
|
| Product Width |
2.25 in
|
| Product Weight |
2.95 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
X
|
| Trade size |
1"
|
| Material |
Feraloy iron alloy
|