Scarica il documento () sui 20
We make what matters work.*

XSTHSM3PSDM630MC

Eaton XST Hybrid Kit SDM630MCT-40mA /3xESCT-TA16-120A/40MA

Specifiche generali

Product Name
Eaton xStorage Hybrid accessory
Catalog Number
XSTHSM3PSDM630MC
EAN
3553340590016
Product Length/Depth
110 mm
Product Height
225 mm
Product Width
80 mm
Product Weight
0.54 kg
Certifications
CE
Model Code
XST Hybrid 3P Meter SDM630MCT-3CT-40mA

Caratteristiche del pacco batteria

Model
Measurement transformer

Caratteristiche aggiuntive

Features
Apparent power
Frequency meter
Pulse counter
Voltmeter
Effective power measurement device
Power factor

Caratteristiche del protocollo

Protocol
Modbus

Caratteristiche degli inverter ibridi residenziali

Display
LCD
Protocol
Modbus
Voltage type (supply voltage)
DC
Accuracy class active energy according to IEC 62053-22
Other
Accuracy class reactive energy according to IEC 62053-23
Other
Connectable conductor cross section solid-core - max
2.5
Connectable conductor cross section solid-core - min
0.5
Degree of protection (IP), front side
IP51
Display resolution (horizontal)
16
Display resolution (vertical)
33
Max. current (Imax)
0.04
Measuring range for frequency - max
60
Measuring range for frequency - min
50
Model
Measurement transformer
Mounting method
DIN rail
Nominal current (In)
0.04
Number of analogue inputs
0
Number of analogue outputs
0
Number of current measurement inputs
1
Number of digital inputs
0
Number of digital outputs
0
Number of Ethernet connections
0
Number of voltage measurement inputs
1
Pole type
Three conductor/four conductor
Pulse output
Electrical
Sampling frequency
0
Supply voltage AC 50 Hz - max
500 V
Supply voltage AC 50 Hz - min
100 V
Supply voltage AC 60 Hz - max
500 V
Supply voltage AC 60 Hz - min
100 V
Supply voltage DC - max
380 V
Supply voltage DC - min
120 V
Communication interface inverter RS-485
YES

Esporta le caratteristiche del prodotto