Providing up to 36 kW of power without the need for a dedicated infrastructure cabinet, the Eaton Rack Power Module (RPM) simplifies data center power distribution. Customizable receptacle plates, including locking receptacles, enable you to configure the RPM to fit your data center without calling a licensed electrician.
20 inches (corded)
26 inches (hardwired)
5.2 inches
17.4 inches
36 - 50 lbs (depending on cords)
3 year
Horizontal
Black
Rackmount or wallmount, 3U
208V (three phase)
400V (single phase)
Hardwired
BladeUPS Unit 208V
IEC309-60 5 wire
NEMA I21-30P
BladeUPS Unit 400V
Hardwire
6 ft
10 ft
15 ft
20 ft
Power Equalizer
Engery Management System (no card)
Energy Management system (with card)
L21-20R (2 per plate)
L21-30R (2 per plate)
L6-15R (3 per plate)
L6-20R (3 per plate)
L6-30R (3 per plate)
5-15R (6 per plate)
5-20R (6 per plate)
L14-20R (3 per plate)
L14-30R (3 per plate)
IEC320-C13 (208V) (12 per plate)
IEC320-C19 (208V) (6 per plate)
IEC320-C13 (230V) International (12 per plate)
IEC320-C19 (230V) International (6 per plate)
L15-20R (2 per plate)
L15-30R (2 per plate)