Knowledge Search
Download document () of 20
Power management software

Eaton Visual Capacity Optimization Manager (VCOM)

VCOM, Eaton’s Data Center Infrastructure Management  (DCIM) solution is an intuitive power management software that provides business intelligence by monitoring both IT and facilities power infrastructure. Part of the Brightlayer Data Centers suite, this HTML5-based platform features capabilities designed to reduce data center operational expenses, improve system and application reliability and mitigate risk through data analysis.

monitor
Data centers remotely
Analyze
Results for insights
manage
Assets to increase ROI

Monitor entire infrastructure from utility to application.

3D visualization

View digital renderings and identify problem areas at all levels of the data center as well as across the enterprise.

Capacity planning

Utilize “what-if” scenarios to understand current usage to predict if capacity is present for upcoming projects.

Includes Visual Power Manager (VPM) software features:

• Power infrastructure monitoring
• Rack level analytics
• Floor layout and rack builder
• Reporting and automatic escalations
• And more...

Transition from data center management to data center optimization

Interested in another power management software?

Specifications

Pricing

10-250 FLOOR MOUNTED ASSETS (FMA)
500-2500 FLOOR MOUNTED ASSETS (FMA)

Please fill out this form to be contacted by a software specialist. 

UNIQUE PRICING QUESTIONS

Please submit form to obtain a quote.

Installation requirements

OPERATING SYSTEM – CERTIFIED

Red Hat Enterprise Linux 7.3 (64 bit)

CentOS Linux 7.3 (64 bit)

OS cannot be upgraded after installation.  

Install 7.x OS using “Server with GUI” option.

All database access is protected with SSL if using Linux 7.3.

OPERATING SYSTEM - SUPPORTED

Red Hat Enterprise Linux 6.6, 6.7, 6.8 and 6.9 (64 bit)

CentOS Linux 6.6, 6.7, 6.8 and 6.9 (64 bit)

Oracle Enterprise Linux 6.8 (64 bit)

OPERATING SYSTEM LOCALE

Operating System must use the en_US locale

PHYSICAL MEMORY

16 GB

MINIMUM DISK SPACE

500 GB

CPUS

Quad Core Intel E3-1230 v5 and above

VIRTUAL MEMORY

Minimum: 1.5x Physical Memory

DEFAULT DISK THROUGHPUT

200 MB/sec

CLIENT APPLICATIONS

Internet Explorer v11 (minimum)

Firefox 56 (minimum)

Google Chrome 61 (minimum)

Adobe® Flash Player® 25

PuTTY (for server installation)

WinSCP (for server installation)

VIRTUAL SERVER

VMware Workstation or ESXi 4,5,6

WEB SERVER

Tomcat 8.0.30 (included with VDC)

DATABASE

PostgreSQL 9.4.5 server (included with VDC)

Download Links
X
Download Close