Knowledge Search
Download document () of 20
Circuit breakers

Series C moulded case circuit breaker

Experience the superior quality of the Eaton Series C moulded case circuit breaker.  The Series C circuit breaker is ideal for panelboards, switchboards, motor control centres and busway applications. Choose from a premier selection of trip units including thermal magnetic, electronic and magnetic-only switches. Available for systems up to 600 VAC or 250 VDC with current ratings up to 800A. 

Safety
Arc flash reduction
Reliability
Instantaneous trip units

Core features of Series C moulded case circuit breakers

  • Patented contact design features high-speed “blow-open” action, resulting in superior performance.
  • A large domestically installed base ensures familiarity and acceptability throughout the US.
  • An extensive line of heavy duty external accessories are ideal for harsh and hazardous environments.
Core Features Icon

Authentic circuit breakers, no exceptions

Before your next installation, understand the risks and dangers associated with counterfeit, surplus and reconditioned moulded case replacement circuit breakers. At Eaton, safety is our highest priority and we are committed to authenticity when a replacement circuit breaker is required. Get authentic breakers at low prices.

    Faster than instantaneous

    Eaton's electronic trip units are available with Series C moulded case circuit breakers. Electronic trip units are designed to meet a broad range of monitoring and protection requirements. Curve shaping, zone-selective interlocking, arc flash reduction, diagnostics and system monitoring and communications are all features available by selecting the appropriate trip unit for the specific requirement.

    Eaton's moulded case circuit breaker portfolio

    Eaton manufactures a variety of moulded case circuit breakers designed for use in multiple industries and conditions. Take a look at our MCCB portfolio.
    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close