문서 다운로드 () / 20

Internet of things for condition monitoring and digital factory

Easy to use internet of things industry application

To make a manufacturing site future fit, both, new and existing machines and systems have to be IoT-ready to be part of a digital factory according to the industry 4.0 definition. The Eaton NubisNet offers the smart devices to capture data within new and existing applications. This IoT platform offers cloud services that enable predictive maintenance, smart alarming and many more. Eaton NubisNet allows you to get your digitization projects realized quickly and easily .
two engineers factory tablet computer

Including new and existing machines

In the majority of the cases smart factories have an installed base of machines that is continually being supplemented with new machines. However, a digitization and energy management concept can only really be effective if the existing machines are integrated as well, since those are usually the ones with the greatest potential for improvement. Here NubisNet offers tried-and-tested concepts with smart devices that work in both, new machine designs and retrospective integration in existing machines. From the simple extension with additional sensors to complete energy efficient upgrades.

Self-administrated or tailor made implementation

With the NubisNet IoT platform users can implement their own cloud services and internet of things solutions. For those who prefer to focus on their core business, the Eaton service organization can support from concept design to full deployment. Depending on the project requirements, Eaton's own resources as well as our solution partners are available to develop a tailor-made application according to the requirements of the customer.
Eaton-grafic-machine-cloud-communication
cybersecurity-smart-energy.jpg

Cyger security for industrial automation

Products for your IoT application

Smart devices provide data transparency in the machine or the entire digital factory. This makes them an elementary part of NubisNet. These products enable condition monitoring and predictive maintenance and easily connect to the other components of NubisNet.

eaton-solution-map-iot-pt048002de

Start process optimization with 5 simple steps

Take a closer look to our NubisNet solution map to better understand the 5 steps from the idea to the realization of an IoT platform for process optimization. Users with experience in e.g. PLC programming should be able to carry out these steps themselves after a short introduction.

In addition, the solution map provides an overview about the components of the NubisNet. Smart devices are capturing the data and transmit it to the NubisNet Gatways using standard industrial communication protocols. Control devices, from the control relay easyE4 up to the XC300 PLC, seamlessly connect with the Nubisnet gaetways that carry the data securely to your cloud or on-premise infrastructure of choice for visualization, analysis and further processing.

XV300 HMI-PLC
HMI and HMI-PLC
XC300 modular PLC
Modular PLC XC300
eaton-products-with-smartwire-dt
SmartWire-DT
easy-e4-with-display
easyE4 control relay
eaton-variable-frequence-drives-family Power XL
Variable frequency drives
 motor starter
Motorstarter MSC