Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*

FP4 Inductor

Eaton's FP4 power inductors have high current carrying capability in a 10.2 mm x 6.8 mm footprint surface mount package in a 5.0 mm height. Inductance ranges from 0.090 uH to 0.200 uH and current ranges from 30 A to 72 A. FP4 power inductors can be used in several applications including server, multi-phase and Vcore regulators, voltage regulation modules, battery power systems and graphics cards.

Technical data sheets

FP4 Inductor data sheet
High efficiency
Current range from 30 to 72 Amps.
Low DCR
Specifikacijos

Specifications

Atsisiųsti nuorodas
X
Download Close