Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*

UP Inductor

Eaton's UNI-PAC (UP) power inductors utilize ferrite core material in a drum core construction with several options to choose from.  The UP family (1B, 2B, 3B, 4B) have maximum power density and are ideal for applications requiring low inductance and high current in a miniature package. Current values range from 0.28 A to 52 A.  Inductance values range from 0.47 uH to 1000 uH. The UP family can be used in several applications depending on your specific requirements.    

Drum core power inductor
Low profile, miniature sizes available.
Specifikacijos

Specifications

Atsisiųsti nuorodas
X
Download Close