Informacijos paieška
Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*
Stacked disc cartridges

BECODISC BXP

The BECODISC BXP stacked disc cartridges contain two layers of BECO PR depth filter sheets, which meet the high demands of the pharmaceutical industry, in one filter unit. The double layer design of the filter cells allows a two-step filtration with fine-tuned retention ratings for pre- and fine filtration. The product range covers retention rates between 20 and 0.1 μm, to ensure a comprehensive portfolio for all customer needs.

FILTER MATERIAL
Cellulose with mineral components
APPLICATION
Coarse, clarifying, fine filtration; Microbial reduction and removal
COMPLIANCE
FDA, EC1935/2004, EU 10/2011

Pagrindinės savybės

  • The ideal combination of various filtration mechanisms (surface, adsorption, depth filtration) and adsorptive properties ensures maximum reliability.
  • High endotoxin retention as well as a maximum germ retention rate.
  • Minimum endotoxin contents. This ensures product safety
  • Economical filtration process due to two step- filtration in one unit
  • Maximized performance due to increased dirt holding capacity and particle retention
  • Easy handling and shorter setup times
  • Small footprint and lower investment costs for the stacked disc cartridge housings
  • Double layer configuration requires less rinsing volume which results in reduced process costs

Segments:

  • Fine and specialty chemistry
  • Biotechnology
  • Pharmaceuticals

Specifikacijos

Specifications

    Water throughput at
 
   
Utilized BECO PR- depth filter sheet Nominal retention rate μm Δ p = 100 kPa* in l/m²/min Δ p = 14.5 psi in gpm/ft² Endotoxincontent (EU/ml) Code Pre-filter layer Code Main filter layer
PR Steril S 100 0.1 30 0.7 < 0.125 A 01
PR Steril S 80 0.2 46 1.1 < 0.125 B 02
PR Steril 40 0.4 61 1.5 < 0.125 C 04
PR 12 0.8 175 4.3 < 0.125 D 08
PR 5 2.0 330 8.1 < 0.125 E 20
PR 1 4.0 2381 58.4 < 0.125 F 40
PR CP03S 20.0 7140 175.2 < 0.125 G [-]

*   100 kPa = 1 bar

** Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection)

Atsisiųsti nuorodas
X
Download Close