Informacijos paieška
Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*

190953
Modelio kodas: DILMT95-XSPV240

Eaton Moeller® series DILMT Varistor suppressor, 110 - 240 V AC, for DILMT40-95

General specifications

Product Name
Eaton Moeller® series DILMT Accessory Varistor suppressor circuit
Catalog Number
190953
EAN
4015081911769
Product Length/Depth
27 mm
Product Height
82.5 mm
Product Width
18 mm
Product Weight
0.06 kg
Certifications
CE
Catalog Notes
For AC operation contactors 50 - 60 Hz.
Model Code
DILMT95-XSPV240

Features & Functions

Functions
Varistor (voltage-sensitive resistor)

General information

Product category
Accessories
Used with
DILMT40 - DILMT95
Voltage type
AC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
240 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Eksportuoti gaminio specifikaciją

Pastaba: Jei failo atsisiųstame .zip pakete nėra, vadinasi šio tipo failas nėra tinkamas atsisiųsti kartu su kitais.