Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*

EVSWF116A
PDU G4 SW 0U 309 16A 1P 12xC13,12xC39

Eaton Switched G4 Rack PDU, 0U, 22.5U, IEC-60309 input, 3m cord, 1ph, 3.7kW, 16A, 200-240V, 24 outlets (12)C13, (12)C39

Bendrosios specifikacijos

Product Name
Eaton Rack PDU G4
Catalog Number
EVSWF116A
EAN
3553340697289
Product Length/Depth
1000 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
3 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
EMC Directive
Certifications
IEC 62368-1
EN IEC 63000
CE
EAC
UKCA
Cm
Ukr
IEC/EN 61000-6-2
IEC/EN 61000-6-4
EN 61000-3-2
EN 61000-3-3
CISPR 35/EN 55035
Model Code
PDU G4 SW 0U 309 16A 1P 12xC13,12xC39

Papildoma informacija

Color
Black
Material
Aluminium
Operating Temperature
0° to 60°C (32° to 140°F)

Elektros įvestis

Amperage Rating
16A
Cord length
3m
Frequency rating
50/60 Hz
Input connection
IEC-60309 16A 1Ph
Input voltage
200-240V
Phase
Single-phase
Wattage
3.7 kW max

Elektros išvestis

Number of outlets with earth pin
24
Number of outputs (other)
12
Number of Outputs C13
12
Number of Outputs C19
12
Outlets
(12) C13, (12) C39

Technologija ir komunikacijos

Ethernet interface
Yes
Mass configuration
Yes
Outlet control
Yes
Serial interface
Yes
SNMP
Yes
Special features
  • Remote Site Management
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Cybersecurity standards UL 2900-1 and IEC 62443-4-2
  • Hot-Swap network control module
  • Network Cascading, connect up to 32 PDUs via network loop
  • Power sharing between two network modules PDUs ensures constant access to PDU data & sensors
  • 1% IEC Class 1 billing grade measurement accurancy
  • Gigabit network card with 2x Gb ports
  • Support protocols RestAPI, Modbus TCP, SNMP, LDAP, HTTPS
  • Outlets control for On/Off, reboot, and sequential start-up capabilities
  • Optional sensor Temperature/Humidity
Type
Switched Rack PDU

Eksportuoti gaminio specifikaciją

Brošiūros

Sertifikavimo ataskaitos

Vadovai naudotojams

Pastaba: Jei failo atsisiųstame .zip pakete nėra, vadinasi šio tipo failas nėra tinkamas atsisiųsti kartu su kitais.