Atsisiųsti dokumentą () iš 20
Užtikriname, kad tai, kas svarbu, veiktų*

MBP3KID
Eaton HotSwap MBP DIN

Eaton HotSwap MBP maintenance bypass, 3000 VA, DIN, Input: C20, 200-240V, Outlets: (4) Schuko/DIN, (1) C19

Bendrosios specifikacijos

Product Name
Eaton HotSwap MBP maintenance bypass
Catalog Number
MBP3KID
EAN
3553340684203
Product Length/Depth
76.5 mm
Product Height
50 mm
Product Width
439 mm
Product Weight
2.134 kg
Compliances
CE Marked
Certifications
CE
Model Code
Eaton HotSwap MBP DIN

Gaminio specifikacijos

Type
Hotswap MBP
Form factor
1U
Outlet control
No
Package contents
  • Maintenance Bypass
  • Cable locking system
  • Connection cable to the UPS
  • Rack-mounting kit
  • User manual
Operating Temperature
0° to 40°C (32° to 104°F)
Mounting direction
Horizontal/vertical
Color
Black
Input connection
C20
VA rating
3000 VA
Input voltage
200-240V
Phase
Single-phase
Outlets
(4) Schuko, (1) C19
Number of Outputs C19
1
Num of Outputs PC (SCHUKO)
4
Number of outlets with earth pin
5
SNMP
No
Ethernet interface
No
Serial interface
No
Mass configuration
No
Electrical connection
Socket outlet
Evaluation
Other
Mounting Dimension (metrical)
50
Mounting dimension (standardized)
482.6 mm (19 inch)
Switchable
No
Over voltage category
2
Amperemeter
No
Fitted with:
Mounting material
LED indication
Communication
No

Eksportuoti gaminio specifikaciją

Pastaba: Jei failo atsisiųstame .zip pakete nėra, vadinasi šio tipo failas nėra tinkamas atsisiųsti kartu su kitais.