Download document () of 20
We make what matters work*

VacClad metal-clad medium-voltage switchgear

Eaton’s VacClad switchgear is ANSI/IEEE C37.20.2 metal-clad, medium-voltage switchgear engineered for performance and reliability. Built on a legacy of leadership in switchgear and vacuum circuit breaker technology, it serves a broad range of industries—including oil and gas, industrial, commercial, and technology sectors. Each system is engineered-to-order to meet specific system integration, protection, and safety requirements—ensuring optimal performance in complex electrical environments.
VOLTAGE CLASS
up to 38 kV
CONTINUOUS CURRENT
up to 4000 A
INTERRUPT RATING
up to 63 kA

VacClad metal-clad medium voltage switchgear

Click on a product page to learn more about a specific metal-clad switchgear design.

20240911-08.jpg
VacClad-W Switchgear - 5-15 kV
Eaton vacclad-w 27kv metal clad medium voltage switchgear
VacClad-W Switchgear - 27 kV
VacClad outdoor front open
VacClad-HD Switchgear - 38 kV

Medium-voltage switchgear fundamentals

Learn the fundamentals of medium-voltage switchgear, including metal-clad, metal-enclosed, and compact switchgear, also known as metal-enclosed gas-insulated switchgear (MEGIS). For each type of switchgear, we cover key industry standards, safety features, and digital advancements that are transforming how switchgear is specified, installed, and maintained.

female-engineer-1500x1500.png

Arc-resistant equipment enhances safety

Arc-resistant equipment is specifically designed to safely contain and redirect arc energy, no matter where the arc originated. Eaton’s metal-clad arc-resistant equipment is available in Type 2, Type 2B and Type 2C ratings.  Tested, in accordance with ANSI/IEEE Standard C37.20.7 for metal-clad switchgear and seismic qualified.

mr2-front-view-pendant-in-hand.jpg

Switchgear customized to enhance safety 

Take a layered approach to arc flash safety by: removing the operator from the arc flash zone with Eaton’s Motorized Remote Racking system (MR2), utilizing arc-resistant equipment to contain the arc and lower incident energy with the Arcflash Reduction Maintenance System™ and the Eaton Arc Flash Relay (EAFR) system.

Utility and substation power centers

Eaton’s Omaha Power Center in Omaha, NE USA produces a range of custom-designed, metal-clad switchgear enclosures for utility and substation applications. Products include 5-15kV, 27kV and 38kV in- and outdoor enclosures and 5-15kV arc-resistant construction up to Type 2C, as well as welded compartment construction for maximum dependability.