Download document () of 20
We make what matters work*

174191

Eaton xComfort IKA LV systems Final Distribution Boards. IKA industrial distribution board, UV-stable, IP65 + clamps, 2/24-ST-UV

General specifications

Product Name
Eaton xComfort IKA industrial series
Catalog Number
174191
EAN
4015081706532
Product Length/Depth
145 mm
Product Height
436 mm
Product Width
310 mm
Product Weight
2.83 kg
Compliances
RoHS conform
Certifications
IEC/EN 60670-24
EN 62208

Product specifications

Used with
Basic device
Installation distribution board
IKA industrial distribution board
Special features
  • IP65
  • Protection Class II
  • Plastic enclosure gray (RAL 7035)
Type
  • Basic device
  • IKA industrial distribution board
  • Installation distribution board
Features
UV resistant
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
1000 h of UV exposure as per ISO 4892-2; meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
3.3 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Reserve section cover 6 space units
Sealing caps
Current circuit designation
Device support rails
Basic device
Neutral-/protective conductor terminal
Locking screws can be sealed
Enclosure material
Plastic
Cable entry postion
Metric cable entries on top and bottom, side, back plate
Terminal type
Screw terminals
Built-in depth
70 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
30 W
Closure type
Other
Cover/door color
Transparent
Cover/door model
With notch
Cover/door type
Door
Single
RAL-number
7035
Width in number of modular spacings
12
Ambient operating temperature details
-25 °C - 40 °C
Application
  • Indoor (installation site)
  • Outdoor (installation site)
Voltage rating at AC
415 V AC
Color
Light gray (RAL 7035)
Gray
Number of rows
2
Frequency rating of contacts
50 Hz
Module rack type
Rail frame
Degree of protection
IP65
IK08 (impact resistance)
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Basic device
Extension possible
Sealable
Material
Polycarbonate (plastic)
Mounting method
DIN-rail
Surface mounted (plaster)
Surface mounting
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
59 W
Internal depth
60 mm
PE and N terminal number and cross section
PE: 8 x (2.5 mm² - 6 mm²) + 8 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
N: 8 x (2.5 mm² - 6 mm²) + 8 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
Number of openings for socket outlets
0

Export product specification