Download document () of 20
We make what matters work*

JBXEP1G07FSNDS

Rear mount receptacle, IP40, size 1, 7 female contacts; JBXEP1G07FSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G07FSNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
11.46 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.