Download document () of 20
We make what matters work*

PDC44N0800TAAS

Eaton Power Defense 4 Breaker, IEC/CCC, 4-Pole (100% Neutral Protection),70kA/70kA, 800A,Thermal Magnetic, Adjustable Thermal, Adjustable Magnetic, Screw Terminals, Metric Tapped Conductors

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDC44N0800TAAS
UPC
786689165215
Product Length/Depth
111.2 mm
Product Height
406.4 mm
Product Width
279.4 mm
Product Weight
37 lb

Product specifications

Amperage Rating
800 A
Series
Power Defense
Number of poles
Four-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.