Download document () of 20
We make what matters work*

PDD23F0100VFFJ

Eaton Power Defense molded case circuit breaker UL/CSA 240V Max, Frame 2, Three Pole, 100A, 35kA/240V, 50C Cal T-M (Fxd-Fxd) TU, Std Line Load Term (PDG2X3T100)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDD23F0100VFFJ
UPC
786689255824
Product Length/Depth
88.9 mm
Product Height
152.4 mm
Product Width
104.6 mm
Product Weight
1.82 kg
Compliances
RoHS Compliant
Certifications
UL 489
CSA

Product specifications

Amperage Rating
100 A
Voltage rating
240 V AC
Trip Type
T298
Circuit breaker type
PD2 UL/CSA Only
Circuit breaker frame type
Complete breaker
Voltage - max
240Vac
Series
Power defense
Terminals
Standard Line and Load
Frame
2
Class
Class A
Calibration
50C Calibration
Rating plug
no
Interrupt rating
35 kAIC at 240 Vac
Switch off technique
Thermomagnetic
Voltage rating - max
240 V
Rated operational current
100 A
Number of poles
Three-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.

Register Product

Please complete the form to register your product



Address of Installed Location

By submitting this form, I agree that the personal data that I provide can be shared with Eaton, channel partners and third-party providers working on behalf of Eaton in accordance with the Eaton Privacy Policy and in compliance with applicable data privacy laws.

Test Reports