Download document () of 20
We make what matters work*

PDG22G0100VFFK

Eaton Power Defense Globally Rated, Frame 2, Two Pole, 100A, 35kA/480V, 50C Cal T-M (Fxd-Fxd) TU, Std Term Line Only (PDG2X2T100)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG22G0100VFFK
UPC
786689263706
Product Length/Depth
88.9 mm
Product Height
152.4 mm
Product Width
69.9 mm
Product Weight
2.041 kg
Compliances
RoHS Compliant

Product specifications

Amperage Rating
100 A
Voltage rating
600 Vac
Trip Type
T298
Circuit breaker type
PD2 Global
Circuit breaker frame type
Complete breaker
Voltage - max
600Vac
Series
Power defense
Terminals
Standard Terminals Line Only
Frame
2
Class
Class A
Calibration
50C Calibration
Rating plug
no
Interrupt rating
18 kAIC at 600 Vac
Switch off technique
Thermomagnetic
Voltage rating - max
600 V
Rated operational current
100 A
Number of poles
Two-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.