Knowledge Search
Download document () of 20
We make what matters work*

PDUMNH15

Eaton Tripp Lite Series Monitored PDU, 1PH, 1U, NEMA 5-15P input, 12 ft cord, LX interface, 1.4kW, 12A, 120V, 8 Outlets (8) 5-15R, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDUMNH15
UPC
037332152022
Product Length/Depth
6.2 in
Product Height
1.7 in
Product Width
17.3 in
Product Weight
6.5 lb
Compliances
FCC Class A
RoHS
Certifications
NOM
UL 60950-1
CSA Std. C22.2

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
12A
Input connection
NEMA 5-15P
Cord length
12 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification