Download document () of 20
We make what matters work*

S3M60K

3-Phase 208/220/120/127V 60kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M60K
UPC
037332247889
Product Length/Depth
37.99 in
Product Height
54.57 in
Product Width
21.93 in
Product Weight
364 lb
Compliances
RoHS
CE Marked
FCC Class A
ENERGY STAR certified
REACH
Certifications
RETIE
CSA certified
UL 1778

Product specifications

Package contents
  • S3M60K, 3-Phase 208/220/120/127V 60kVA/kW Double-Conversion UPS
  • RS-232 Cable (Male/Female), 5 ft. (1.5 m)
  • Parallel Cable (Male/Female), 5 ft. (1.5 m)
  • USB Cable, 5 ft. (1.5 m)
  • Dry Contact Connector (Green)
  • Owner’s Manual

Export product specification