Download document () of 20

SMART1500RM2U

SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U, Network Card Options, LCD, USB, DB9, 8 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500RM2U
UPC
037332119209
Product Length/Depth
23.5 in
Product Height
8.7 in
Product Width
20 in
Product Weight
46.5 lb
Compliances
RoHS
FCC Class B
TAA Compliant
Certifications
NOM
UL 1778
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Rackmount
Rack size
2U
Package contents
  • 1500VA 1350W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner's manual
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
12A
Battery replacement
RBC93-2U
Runtime at half load
13 min
Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Interactive LCD allows real-time monitoring of voltage, battery status and other data
Protects equipment against blackouts, brownouts, transient surges and line noise
Maintains continuous 120V nominal output during brownouts and overvoltages
Optional WEBCARDLX network interface allows you 24/7 remote access from anywhere
Keeps equipment running during outages to allow time for file saves and safe shutdown
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110 / 120V
Network Management Cards
WEBCARDLXE
RELAYIOCARD
Network Management Cards Details
Network management card optional
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
4.5 min. (1350W)
Communication interface
EPO (emergency power off)
DB9 Serial
Slot for SNMP / Web interface
USB (HID enabled)
USB and DB9 serial cables included
Battery Access
Front panel battery access door
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug
Input Circuit Breakers
15A
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Load Management Receptacles
Two switchable two-outlet 5-15R load banks
High Voltage Transfer to Battery Power
147
Low Voltage Transfer to Battery Power
83
Undervoltage Correction
Input voltages between 83 and 107 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Large Network
  • High-End Desktop/Small Network
Switch configuration
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
AC suppression joule rating
570
Housing material
Steel
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
1.5
Operating Elevation
  • 0 TO 2000M
  • 0-6562 ft. (0-2000 m)
Primary UPS Depth (mm)
342
Primary UPS Height (mm)
88
Primary UPS Width (mm)
439
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
Output Voltage Regulation (Line Mode)
-21%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 128 and 147 are reduced by 12%
Rechargeable Battery
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
Minimum Required Rack Depth (cm)
43.18
Minimum Required Rack Depth (inches)
17
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
3.45 x 17.3 x 13.45
Power Mode Transfer Time
2-4 milliseconds
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
High Availability UPS Features
Automatic voltage regulation (AVR)
Auto probe monitoring and reboot (requires WEBCARDLX)
Remote management
Hot swappable batteries
Surge/noise protection

Export product specification