Knowledge Search
Download document () of 20
We make what matters work*

PDUMH15ATNET

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 5-15P inputs, 12 ft cord, 1.4kW, 12A, 120V, 8 Outlets (8) 5-15R, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH15ATNET
UPC
037332136428
Product Length/Depth
14.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
11 lb
Warranty
2 year limited
Compliances
FCC Class A
RoHS
Certifications
NOM
UL 60950-1
CSA certified

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • ATS / Switched PDU with attached 5-15P input power cord
  • Detachable C13 to NEMA 5-15P 12 ft / 3.6m secondary input cord
  • Installable 1U mounting brackets
  • User manuals with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.