Eaton cylindrical supercapacitor cells and packs provide high‑reliability energy storage for backup power, pulse power, and energy harvesting applications. The portfolio spans single cells and integrated packs with operating voltages from 2.5 V cells up to 6.0 V packs, and capacitance ranging from sub‑farad to hundred farads. Ultra‑low ESR supports high peak current and fast charge/discharge, while wide operating temperatures (‑40 °C to +65 °C/+85 °C with derating) enable long service life in industrial, transportation, and automotive environments.
B: 2.5 V, 0.22 F to 2.2 F Cylindrical cell supercapacitor
HB: 2.5 V, 3.0 F to 110 F, Cylindrical cell supercapacitor
M: 2.5 V, 1.0 F to 9.0 F, Cylindrical cell supercapacitor
HV: 2.7 V, 1.0 F to 100 F, Cylindrical cell supercapacitor
TV: 3.0 V, 3.3 F to 100 F, Cylindrical cell supercapacitor
HVH: 2.7 V, 2.0 F to 120 F, High density cylindrical cell supercapacitor
TVH: 3.0 V, 1.0 F to 30 F, High density cylindrical cell supercapacitor
HVA: 2.7 V, 10 F to 100 F, Automotive cylindrical cell supercapacitor
TVA: 3.0 V, 25 F to 100 F, Automotive cylindrical cell supercapacitor
PHVL: 3.9 V, 0.47 F to 5.0 F, Cylindrical cell supercacpacitor pack
PB: 5.0 V, 0.1 F to 1.0 F, Cylindrical cell supercapacitor pack
PHB: 5.0 V, 1.5 F to 5.0 F, Cylindrical cell supercapacitor pack
PM: 5.0 V, 0.1 F to 3.0 F, Cylindrical cell supercapacitor pack
PHV: 5.4 V, 0.47 F to 5.0 F, Cylindrical cell supercapacitor pack
PTV: 6.0 V, 1.65 F to 5.0 F, Cylindrical cell supercapacitor pack
Su búsqueda "" no arrojó coincidencias de documentos ni productos.