Descargar documento () de 20
We make what matters work*

General purpose key lock switch

General Purpose AC/DC Rated Keylock Switches are constructed with brass silver-plated solder lugs. These switches are composed of both movable and stationary bronze silver-plated contact material, and all use Quick-make/ Quick-break switching mechanisms, with wiping action blades for self-cleaning contacts.

Características principales

  • Quick-make/Quick-break switching mechanisms with wiping action blades provide self cleaning contacts
  • Hardware is supplied, eliminating additional costs of purchasing components
  • 0.068 x 0.035 in (1.73 x 0.89 mm) deep keyway provides anti-rotation feature

Options

  • Additional Keys for Locking Switches
Especificaciones

Resalte las diferencias
Mostrar solo diferencias
Ocultar características en blanco
Descargar enlaces
X
Download Close