Descargar documento () de 20
Mil-Aero, defense and space connectors, backshells and contacts

Filtered receptacles

Eaton's MIL-DTL-38999 Series III filtered receptacles utilize unique planar-capacitor designs that facilitate high-density solutions for noise-sensitive military and aerospace connectivity applications including: avionics, communications, SIGINT, and ISR.

Características principales

  • Rugged designs survive 500 engagement cycles.
  • -55°C to 125°C operating temperatures.
  • An extensive range of custom capabilities includes filters optimized for any frequency, voltage, and impedance requirements.
D38999_hermetic_NATC.jpg

Custom hermetic solutions

Eaton's MIL-DTL-38999 Series III hermetic receptacles can be quickly customized to meet a broad array of military and aerospace connector requirements. Quick-turn modifications include:

  • Special insert/shell arrangements and materials.
  • Custom connector/cable assemblies and wiring harnesses.
  • Space-rated solutions including NASA Threaded Coupling (NATC).
  • Filters optimized for application-specific frequency, voltage, and impedance requirements.
  • Operation in extreme environments including extended temperature ranges, shock and vibration, radiation, EMI/RFI, corrosive contaminants, vacuum, and pressures to 20,000 PSI.

Hermetic connectors are also available in MIL-DTL-38999 Series IV configurations

Especificaciones
filtered_collage_V2.jpg

Mil-dtl-38999 series iii finish classes

  Class F Class K* Class W
Operating Temperature -55°C to 125°C (-167°F to 257°F) -55°C to 125°C (-167°F to 257°F) 55°C to 125°C (-167°F to 257°F)
Sealing Dust (Fine Sand) per MIL-STD-202 and Ice Resistance - All Finish Classes
Corrosion Resistance  48 Hours Salt Spray 500 Hours Salt Spray 500 Hours Salt Spray
Fluid Immersion Various Fuels, Solvents, Coolants, And Oils as per EIA-364-10 - All Finish Classes 
Sine Vibration 60g at Ambient Temperature - All Finish Classes
Random Vibration 50g at Ambient Temperature with Simulated Accessory Load - All Finish Classes
Shock 300g +/- 15% Half-Sine-Wave Magnitude for 3 +/- 1mS - All Finish Classes
EMI Leakage Attenuation > 90 dB @ 100MHz > 65 dB @ 10GHz > 80 dB @ 100MHz > 45 dB @ 10GHz > 90 dB @ 100MHz > 50 dB @ 10GHz
Shell-to-Shell Conductivity 2.5 Millivolt Max. Drop  2.5 Millivolt Max. Drop 1.0 Millivolt Max. Drop
       
       
       

MIL-DTL-38999 SERIES III FINISH CLASSES

  Class F Class K* Class W
Operating Temperature -55°C to 125°C (-167°F to 257°F) -55°C to 125°C (-167°F to 257°F) 55°C to 125°C (-167°F to 257°F)
Sealing Dust (Fine Sand) per MIL-STD-202 and Ice Resistance - All Finish Classes
Corrosion Resistance  48 Hours Salt Spray 500 Hours Salt Spray 500 Hours Salt Spray
Fluid Immersion Various Fuels, Solvents, Coolants, And Oils as per EIA-364-10 - All Finish Classes 
Sine Vibration 60g at Ambient Temperature - All Finish Classes
Random Vibration 50g at Ambient Temperature with Simulated Accessory Load - All Finish Classes
Shock 300g +/- 15% Half-Sine-Wave Magnitude for 3 +/- 1mS - All Finish Classes
EMI Leakage Attenuation > 90 dB @ 100MHz > 65 dB @ 10GHz > 80 dB @ 100MHz > 45 dB @ 10GHz > 90 dB @ 100MHz > 50 dB @ 10GHz
Shell-to-Shell Conductivity 2.5 Millivolt Max. Drop  2.5 Millivolt Max. Drop 1.0 Millivolt Max. Drop
Descargar enlaces
X
Download Close