Descargar documento () de 20
We make what matters work*
Sellos aeroespaciales

Brush seals

Eaton’s high-temperature, high-tip-speed brush seals are usually applied in secondary and tertiary flow paths in gas turbine engines. Seals can reach surface speeds up to 1,100 f/s and withstand temperatures up to 1,200°F (648°C).

Especificaciones
Descargar enlaces
X
Download Close