Descargar documento () de 20

009839

Eaton screw clamp. Copper busbar, 20x10x2250mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
009839
EAN
4015080098393
Product Length/Depth
2250 mm
Product Height
10 mm
Product Width
20 mm
Product Weight
4.01 kg
Compliances
RoHS conform
Certifications
UL Listed
EN 13061

Especificaciones del producto

Used with
SH0635/4
SH0632
Modular busbar system
System for flat busbars
60 mm system
Accessory panel building
General switchboard accessory
Special features
Flat copper busbars
Type
  • Accessory panel building
  • General switchboard accessory
  • Modular busbar system for flat busbars
  • 60 mm system
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Ambient operating temperature - max
35 °C
Nominal current
400 A
Distance between busbar centers
60 mm
Functions
Prepared enclosure
System for flat busbars
Flat busbar
Rated operation current (Ie)
460 A
Material
Copper, tinned
Model
Flat
Uninterrupted current (Iu) of bar
200 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
360 A (12 x 10 mm, Tu=35 °C and Ts=65 °C)
520 A (20 x 10 mm, Tu=35 °C and Ts=65 °C)
320 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
450 A (30 x 5 mm, Tu=35 °C and Ts=65 °C)
630 A (30 x 10 mm, Tu=35 °C and Ts=65 °C)

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.