Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

012-0076BS

Eaton Bussmann series low voltage british standard fuse, 5 A, SIZE 0 JOINT SERVICE TAG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0076BS
EAN
5027590425353
Product Length/Depth
45 mm
Product Height
36 mm
Product Width
56 mm
Product Weight
4.28 g
Compliances
CE Marked
RoHS conform

Especificaciones del producto

Amperage Rating
5 A
Current type
AC
Rated voltage AC
440 V
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Bolt-on
Construction size
0
Voltage type
AC
Voltage rating
440 V
Type
Offset bolted fuse

Exportar especificación del producto