Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

012-0077

Eaton Bussmann series low voltage british standard fuse, 7 A, 440 Vac, 230Vdc, NATO REF

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0077
EAN
5027590425360
Product Length/Depth
45 mm
Product Height
36 mm
Product Width
56 mm
Product Weight
3.84 g
Compliances
RoHS conform
CE Marked

Especificaciones del producto

Amperage Rating
7 A
Current type
AC/DC
Rated voltage AC
440 V
Rated voltage DC
230 V
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Bolt-on
Voltage type
AC/DC
Voltage rating
230 V
Type
Offset bolted fuse

Exportar especificación del producto