Descargar documento () de 20
We make what matters work*

029763

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 160A, 5p, flat/round

Especificaciones generales

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
029763
EAN
4015080297635
Product Length/Depth
100 mm
Product Height
115 mm
Product Width
161 mm
Product Weight
2.292 kg
Compliances
RoHS conform

Especificaciones del producto

Used with
Accessory panel building
General switchboard accessory
Special features
  • Conversion kits for strip terminal in cable connection available separately
  • Terminal covers available separately
  • Including labels for terminal marking U, V, W - X, Y, Z - L1, L2, L3 - T1, T2, T3 - PE, N, PEN, protective earth (ground) symbol
  • Relationship of rated operational current →terminal capacity to IEC/EN 60439, VDE 0660 Part 500 or EN 50021
  • Outer terminal for round or sectoral conductor, other side for Cu strip
Type
  • Accessory panel building
  • General switchboard accessory
Features
Contact safe
Accessory/spare part type
Terminals, 160 – 1000 A
Terminations
Connection type
Clamp
Screwing
Number of poles
Five-pole
Rated operation current (Ie)
160 A
Mounting method
Screw
Suitable for
Useful for stranded conductors
Terminal capacity (copper band)
9 mm x 0.8 mm (3x) - 9 mm x 0.8 mm (6x) for flat strip
Nominal current
160 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
10
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
10
Rated insulation voltage (Ui)
1000 VAC
Number of outputs
1
Terminal capacity (aluminum cable)
35 mm² - 70 mm² (1x)
Terminal capacity (conductor)
18 mm x 4 mm
Terminal capacity (copper/aluminum cable)
16 mm² - 95 mm² (1x)
Conductor cross section, input - max
95 mm²
Conductor cross section, output - min
10 mm²
Conductor cross section, input - min
16 mm²
Conductor cross section, input AWG - min
3 mm²
Conductor cross section, input AWG - max
6 mm²
Conductor cross section, output - max
95 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output AWG - min
0 mm²
Number of inputs
1

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.