Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

059-0142

Eaton Bussmann series low voltage British standard fuse 2A, 440V, SIZE 1, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0142
EAN
5027590426817
Product Length/Depth
54 mm
Product Height
30 mm
Product Width
128 mm
Product Weight
10.08 g
Compliances
RoHS conform
CE Marked
Certifications
BS88

Especificaciones del producto

Amperage Rating
2 A
Fuse size
1
Current type
AC
Breaking capacity
33 kA
Rated voltage AC
440 V
Fuse type
Cylindrical
Utilization category
Other
Interrupt rating
33 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Fuse shape
Cylindrical
Voltage type
AC
Voltage rating
440 V
Type
Cylindrical fuse

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.