Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

059-0151

Eaton Bussmann series low voltage British standard fuse 30A, 440V, SIZE 2, JOINT SERVICE FUSE

Especificaciones generales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0151
UPC
051712830195
EAN
5027590427142
Product Length/Depth
32.77 mm
Product Height
6.5 mm
Product Width
6.5 mm
Product Weight
23.12 g
Compliances
RoHS Compliant

Especificaciones del producto

Amperage Rating
30 A
Utilization category
Other
Interrupt rating
33 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Packaging type
Standard
Quantity
25
Voltage rating
440 V
Type
Cylindrical fuse

Exportar especificación del producto