Definite Purpose Control, Overload relay, IEC size L, NEMA size 3
| Product Name |
Eaton definite purpose motor control overload relay
|
| Catalog Number |
10-6530
|
| UPC |
782113646008
|
| Product Length/Depth |
6 in
|
| Product Height |
5 in
|
| Product Width |
5.5 in
|
| Product Weight |
1.95 lb
|
| Catalog Notes |
0
|
| Special features |
Used with existing Starters (three-pole ambient compensated bimetallic)
|
| Type |
Overload relay
|
| Size |
IEC size L, NEMA size 3
|