Descargar documento () de 20
We make what matters work*

10043PMURN

Eaton LV Unipak capacitor bank, UNIPAK, Low Voltage Fixed Capacitor Banks, 120A, 480V, Three-phase, 100 kVAR, Unprotected, Non-fused, 14 ga. steel finished with durable powder coat finish, C1 Frame

General specifications

Product Name
Eaton LV Unipak capacitor bank
Catalog Number
10043PMURN
UPC
782116076017
Product Length/Depth
10.6 in
Product Height
26.3 in
Product Width
12.1 in
Product Weight
69 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Multiply the 240V kVAR rating by 0.75 to calculate the kVAR value at 208V.

Especificaciones del producto

Type
UNIPAK
Amperage Rating
120A
Phase
Three-phase
Product Category
Low Voltage Fixed Capacitor Banks
Voltage rating
480 V
Enclosure
NEMA 1, NEMA 3R
Enclosure material
14 gauge steel finished with durable powder coat finish
Frame size
C1
Protection
Non-fused
Rating
100 kVAR

Exportar especificación del producto