Eaton 10250T pushbutton,10250H, Assembled control station, 30.5 mm, Heavy-Duty, NEMA 3, 3R, 4, 4X, 13, Black, Flush with lock hasp, Die cast, START/STOP, Surface, Two element
Product Name |
Eaton 10250T pushbutton
|
Catalog Number |
10250H671
|
UPC |
782113203164
|
Product Length/Depth |
7.7 in
|
Product Height |
4.4 in
|
Product Width |
4.6 in
|
Product Weight |
1.8 lb
|
Compliances |
CE Marked
|
Certifications |
UL 505
CSA Certified |
Type |
30.5 mm, Heavy-Duty
|
Actuator color |
Black
|
Enclosure |
NEMA 4X
NEMA 4 NEMA 3 NEMA 3R NEMA 13 |
Actuator |
Flush with lock hasp
|
Enclosure material |
Die cast
|
Legend |
START STOP
|
Illumination |
PresTest
|
Series |
10250H
|
Product category |
Assembled control station
|
Number of elements |
2
|
Mounting method |
Surface
|
Degree of protection |
NEMA 4
NEMA 13 NEMA 12 NEMA 3 NEMA 3R |