Eaton 10250T pushbutton, Heavy-Duty Selector Switch Operator, 10250T, Cam 1, 60° throw, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Two-position, Knob, Black actuator
Product Name |
Eaton 10250T pushbutton
|
Catalog Number |
10250T1311
|
UPC |
782113219691
|
Product Length/Depth |
1.9 in
|
Product Height |
2.2 in
|
Product Width |
1.9 in
|
Product Weight |
0.25 lb
|
Compliances |
CE Marked
|
Certifications |
CSA Certified
UL Listed |
Type |
30.5 mm, Heavy-Duty
|
Actuator color |
Black
|
Cam code |
Cam 1
|
Product Category |
Selector switch
|
Actuator |
Knob
|
Illumination |
Non-illuminated
|
NEMA rating |
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
|
Rating |
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
|
Series |
10250T
|
Number of positions |
2
|
Size |
30.5 mm
|
Throw type |
60 °
|