Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

10250TS37

Eaton 10250T pushbutton legend plate, 10250T series, Square Legend Plate, Red, Legend: Blank legend, White, Square

General specifications

Product Name
Eaton 10250T pushbutton legend plate
Catalog Number
10250TS37
UPC
782113360560
Product Length/Depth
1.7 in
Product Height
0.1 in
Product Width
1.7 in
Product Weight
0.01 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Has a satin aluminum field. Color is on lower portion.

Especificaciones del producto

Used with
10250T series, pushbutton operators and indicating lights
Special features
Used with 10250T Series, Pushbutton Operators and Indicating Lights
Type
Standard
Series
10250T
Field color
Red
Legend
Blank
Lettering color
White
Size
Square

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.