Descargar documento () de 20
We make what matters work*

10316H1002

Eaton 10316 hazardous location limit switch, Standard, 10° pre-travel, Screw terminals, 10A at 240 Vac, 0.1A at 250 Vac, 1NO-1NC

Especificaciones generales

Product Name
Eaton 10316 hazardous location limit switch
Catalog Number
10316H1002
UPC
782113230115
Product Length/Depth
5.21 in
Product Height
2.26 in
Product Width
2.81 in
Product Weight
2 lb
Certifications
CSA Certified
UL Listed

Especificaciones del producto

Contact Rating
10A at 240 Vac, 0.1A at 250 Vac
Enclosure material
Die cast aluminum
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Standard, 10 ° pre-travel
Operating temperature - max
200 °F
Operating temperature - min
-20 °F
Environmental rating
NEMA 7 Division I Class I BCD, NEMA 9 Division I Class II EFG
Maximum AC current
10 A continuous
Maximum DC current
0.1 A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.