Descargar documento () de 20
We make what matters work*

10316H1192

Eaton 10316 hazardous location limit switch, Adjustable pushbutton, Screw terminals, 10A at 240 Vac, 0.1A at 250 Vac, 1NO-1NC

General specifications

Product Name
Eaton 10316 hazardous location limit switch
Catalog Number
10316H1192
UPC
782113451725
Product Length/Depth
5.21 in
Product Height
1.75 in
Product Width
2.26 in
Product Weight
0.6 lb
Certifications
CSA Certified
UL Listed

Especificaciones del producto

Contact Rating
10A at 240 Vac, 0.1A at 250 Vac
Enclosure material
Die cast aluminum
Actuator
Adjustable pushbutton
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Operating temperature - max
200 °F
Operating temperature - min
-20 °F
Environmental rating
NEMA 7 Division I Class I BCD, NEMA 9 Division I Class II EFG
Maximum AC current
10 A continuous
Maximum DC current
0.1 A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.