Descargar documento () de 20
We make what matters work*

10316H296

Eaton 10316 hazardous location limit switch, Non Plug-in Style Assembled Limit Switch, Wobble Stick Nylon Rod, Die Cast Zinc enclosure, 10A max AC, 0.22A max DC, 1NO-1NC, 10A at 600Vac, 0.22A at 125Vdc, Screw Terminals, NEMA 1, 4, 13 Encl

Especificaciones generales

Product Name
Eaton 10316 hazardous location limit switch
Catalog Number
10316H296
UPC
782113229157
Product Length/Depth
1.55 in
Product Height
7.34 in
Product Width
1.78 in
Product Weight
1.125 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
Complete Assembled Switches; Consult factory for CE approval status

Especificaciones del producto

Contact Rating
10A at 600Vac, 0.22A at 125Vdc
Enclosure material
Die cast zinc
Connection
Screw terminal
Contact configuration
1 NO-1 NC
Switch type
Wobble stick nylon rod
Operating temperature - max
200 °F
Operating temperature - min
-20 °F
Environmental rating
NEMA 1, NEMA 4, NEMA 13
Maximum AC current
10 A
Maximum DC current
0.22 A

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.