La foto es representativa
Download
Eaton Crouse-Hinds series insulating bushing, 1'', Zinc
Product Name |
Eaton Crouse-Hinds series insulating bushing
|
Catalog Number |
1033 MONITOR MET NO-AISLADO 1''
|
UPC |
662283114609
|
Product Length/Depth |
0.01 mm
|
Product Height |
0.01 mm
|
Product Width |
0.01 mm
|
Product Weight |
0.019 kg
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Material |
Zinc
|
Trade size |
1"
|